Hannover Messe 2026


...
Apr 20 - 24 2026
...
Hannover, Germany
...
10:00:00 – 17:00:00

What defines a truly intelligent factory? It’s not just automation—it’s how everything works together. As industries move toward fully connected operations, success depends on the seamless integration of data, power, and control systems—creating environments that are not only efficient, but adaptive. At Hannover Messe 2026, Delta will bring this vision to life through a connected ecosystem where automation, energy, and infrastructure operate as one.



The Power Behind Smart Logistics and Manufacturing

Delta is driving the future of logistics with advanced industrial vehicles charging systems designed for efficiency and scalability. These solutions help optimize warehouse automation, reduce downtime, and improve operational efficiency in smart logistics environments.


✓ Over 1 million industrial vehicles charged by Delta’s wired and wireless charging solutions
✓ Integration with smart fleet and energy management platforms
MOOVbase Modular Charging System: Fast, efficient charging up to 30 kW with 1-phase and 3-phase models.
MOOVbase Multi-port Charging System: Compact, intelligent charging for up to three vehicles with optimized energy use.
MOOVair Wireless Charging Systems: High efficiency charging ranging from 1kW to 30 kW for AGVs, e-forklifts and more industrial e-vehicles.


Powering Smart Equipment and Crucial Devices in the AI Era

As AI and automation reshape industrial operations, Delta’s DIN rail power supplies support applications such as robotics and factory automation, CNC machines, building control systems, and CDU for AI data centers, enabling reliable and efficient operation in demanding environments.


  • DIN Rail Power Supplies
    DIN Pro Series: High peak power and rugged design
    DIN Eco Series: Compact and cost-efficient solutions with 3-phase models available
    Force-GT Series: High power density with 1-phase and 3-phase models for demanding applications
    LYTE II & Chrome II Series: Optimized for building automation and light industrial use

These solutions deliver stable power, high efficiency, and long service life even in harsh industrial environments.



Embedded Power for Advanced Equipment

Delta’s embedded power supplies provide flexible integration for a wide range of applications. These solutions enable faster product development and seamless system integration.


  • Panel Mount Power Supplies
    ✓ High power range up to 2,500 W
    ✓ Built-in PFC and active current sharing
    ✓ Compliant with industrial and household standards
    ✓ Ideal for heavy industrial and commercial applications
  • Open Frame Power Supplies
    ✓ 100 W to 300 W compact, low-profile designs
    ✓ High efficiency and strong thermal performance
    ✓ Suitable for automation equipment and consumer appliances
  • Scalable Modular Power Solution for Industrial and Medical Equipment
    ✓ 150 W to 24,000 W with wide adjustable 24/48 V output voltage
    ✓ Flexible scaling with series and parallel output configurations
    ✓ Integrated decoupling device
    ✓ 1U enclosed format with consistent width for individual or shelf mounting
    ✓ Remote control and diagnostics via CANopen, Modbus RTU/RS485
    ✓ Compliant with industrial and medical standards

These solutions deliver stable power, high efficiency, and long service life even in harsh industrial environments.



Reliable Power for AI Healthcare

Delta provides high-reliability medical power supplies designed for critical healthcare applications, including CT and MRI systems, patient monitoring, and diagnostic equipment.


  • MEG-A Series: Configurable power solutions up to 3,000 W, offering flexible outputs and advanced control for high-performance medical systems.
  • MEB / IMA PLUS / MEP Series: Enclosed power supplies from 120 W to 2,500 W, delivering high efficiency, low leakage current, and PMBus communication on selected models for enhanced monitoring and control.
  • MEA Series: Certified medical adapters with compact design and high efficiency, ensuring safe and reliable power for portable healthcare devices.


Visit our booth at Hall 13, Stand C02 to learn how Delta’s industrial power supplies and charging systems can accelerate your journey toward smarter, more efficient operations.



Website: https://www.hannovermesse.de/exhibitor/delta-electronics-netherlands-/N1478738
Delta Booth Number: Hall 13, Stand C02
Location: Hannover Fairground, Messegelände, 30521 Hannover, Germany

近期活動

Infinity Ready:台達標準電源 2026產品發佈會

在 AI 驅動轉型與工業自動化的新時代,穩定的電力核心是企業保持競爭力的關鍵。5 月 20 日,台達將舉辦「Infinity Ready」2026 標準電源新品線上發表會,展示專為 ...

點擊瞭解詳情

Infinity Ready: Delta Standard Power Supply Product Launch Event 2026

In the new era of AI-driven transformation and industrial automation, a stable power core ...

點擊瞭解詳情

Hannover Messe 2026

What defines a truly intelligent factory? It’s not just automation—it’s how everything wor ...

點擊瞭解詳情

訂閱電子報

隨時掌握活動、產品的最新資訊

訂閱電子報

隨時掌握活動、產品的最新資訊